Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, Heating and cooling, mains, RS485 ModBus
187F7040
This product has been discontinued.
We have a replacement.
We have a replacement.
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 3.823 Kg |
Net weight | 3.182 Kg |
Volume | 8.007 Liter |
EAN | 5702424496395 |
Gross weight | 3.823 Kg |
Net weight | 3.182 Kg |
Volume | 8.007 Liter |
EAN | 5702424496395 |
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Application | Heating and cooling |
Battery qty | 1 |
Battery type or Name | AA Lithium |
China RoHS compliance | Out of scope |
Connection size | 1 1/4" |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Return |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | RS485 ModBus |
Length [mm] | 260 mm |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Product group | Energy meters |
qp [m³/h] | 3.5 m³/h |
qs [m³/h] | 7 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
SCIP dossier product name | Sonometer 30 DN15-100 |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage type | mains |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 2 m |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |
UK RoHS compliance | Out of scope |
Weight per battery | 19 g |
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Application | Heating and cooling |
Battery qty | 1 |
Battery type or Name | AA Lithium |
China RoHS compliance | Out of scope |
Connection size | 1 1/4" |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Return |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | RS485 ModBus |
Length [mm] | 260 mm |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Product group | Energy meters |
qp [m³/h] | 3.5 m³/h |
qs [m³/h] | 7 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
SCIP dossier product name | Sonometer 30 DN15-100 |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage type | mains |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 2 m |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |
UK RoHS compliance | Out of scope |
Weight per battery | 19 g |