Energy meters, SonoSensor 30, 15 mm, qp [m³/h]: 0.6, Heating, Battery 1 A-cell, 2 pulse output

187F3700

This product has been discontinued.

Flow sensor for commercial and residential applications

Product details

Gross weight 0.677 Kg
Net weight 0.56 Kg
Volume 2.94 Liter
EAN 5702428002387

 

1 Primary battery SUM weight Kg 0.019
1 Primary battery weight Kg 0.019
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating
Approval authority MID
Battery lifetime [Years] 12 yr
Battery qty 1
Battery type or Name AA Lithium
Cable length between calculator and flow sensor [m] 1.2 m
China RoHS compliance Out of scope
Connection size G 3/4
Connection types Thread
Description Flow sensor for commercial and residential applications
Diameter [mm] 15 mm
Dynamic range 1:100
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
Flow measuring principle Ultrasonic
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Integrated communication 2 pulse output
IP protection class IP65
Label product Yes
Length [mm] 110 mm
Media Water quality with pH 7 to 9.5
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Media temporary overload temperature [°C] 150 °C
Pressure nominal [bar] 16 bar
Product group Energy meters
Pulse value volume [l/pulse] 1 l/pulse
qp [m³/h] 0.6 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f621ee47-2ac7-4f20-a32f-0c0be0de145b
SCIP dossier product name SonoSensor 30
Supply voltage [V] DC 4 V
Supply voltage type Battery 1 A-cell
Type SonoSensor 30
UK RoHS compliance Out of scope
Weight per battery 19 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality