![Energy meters, SonoSafe 10, 15 mm, qp [m³/h]: 1.5, Heating, Battery 1 A-cell, No (Standard) Energy meters, SonoSafe 10, 15 mm, qp [m³/h]: 1.5, Heating, Battery 1 A-cell, No (Standard)](https://assets.danfoss.com/photos/preview/121251/ID276946982725-0101_preview.jpg?w=96&h=96)
Energy meters, SonoSafe 10, 15 mm, qp [m³/h]: 1.5, Heating, Battery 1 A-cell, No (Standard)
014U0006
Energy meter for residential applications
Energy meter for residential applications
Gross weight | 1 kg |
Net weight | 0.7 kg |
EAN | 5702425127199 |
Gross weight | 1 kg |
Net weight | 0.7 kg |
EAN | 5702425127199 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % RH |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 10 yr |
Cable length between calculator and flow sensor [m] | 0.5 m |
Commissioning tool | SonoApp |
Connection size | G 3/4 |
Connection types | Thread |
Description | Energy meter for residential applications |
Diameter [mm] | 15 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Display type | LCD |
Energy unit | kWh (without digit after comma) |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
Installation | Supply |
Interface module slot 1 | No (Standard) |
IP protection class | IP 54 |
Length [mm] | 110 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material in contact with medium | Brass sensor |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Protection class calculator | IP54 |
qc [m³/h] | 0.003 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3 m³/h |
qss [m³/h] | 3.3 m³/h |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 3.6 V |
Supply voltage type | Battery 1 A-cell |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Type | SonoSafe 10 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % RH |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 10 yr |
Cable length between calculator and flow sensor [m] | 0.5 m |
Commissioning tool | SonoApp |
Connection size | G 3/4 |
Connection types | Thread |
Description | Energy meter for residential applications |
Diameter [mm] | 15 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Display type | LCD |
Energy unit | kWh (without digit after comma) |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
Installation | Supply |
Interface module slot 1 | No (Standard) |
IP protection class | IP 54 |
Length [mm] | 110 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material in contact with medium | Brass sensor |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Protection class calculator | IP54 |
qc [m³/h] | 0.003 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3 m³/h |
qss [m³/h] | 3.3 m³/h |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 3.6 V |
Supply voltage type | Battery 1 A-cell |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Type | SonoSafe 10 |