Energy meters, SonoMeter 30, 80 mm, qp [m³/h]: 40.0, Heating, mains, No (Standard)
187F3896
This product has been discontinued.
We have a replacement.
We have a replacement.
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 12.255 Kg |
Net weight | 11.11 Kg |
Volume | 15.4 Liter |
EAN | 5702428550253 |
Gross weight | 12.255 Kg |
Net weight | 11.11 Kg |
Volume | 15.4 Liter |
EAN | 5702428550253 |
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Application | Heating |
Battery qty | 1 |
Battery type or Name | AA Lithium |
China RoHS compliance | Out of scope |
Description | Energy meter for commercial applications |
Diameter [mm] | 80 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Interface module slot 1 | No (Standard) |
Product group | Energy meters |
qp [m³/h] | 40 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
SCIP dossier product name | Sonometer 30 DN15-100 |
Supply voltage type | mains |
Type | SonoMeter 30 |
UK RoHS compliance | Out of scope |
Weight per battery | 19 g |
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Application | Heating |
Battery qty | 1 |
Battery type or Name | AA Lithium |
China RoHS compliance | Out of scope |
Description | Energy meter for commercial applications |
Diameter [mm] | 80 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Interface module slot 1 | No (Standard) |
Product group | Energy meters |
qp [m³/h] | 40 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
SCIP dossier product name | Sonometer 30 DN15-100 |
Supply voltage type | mains |
Type | SonoMeter 30 |
UK RoHS compliance | Out of scope |
Weight per battery | 19 g |