Energy meters, SonoMeter 30, 80 mm, qp [m³/h]: 40.0, Heating, mains, No (Standard)
Energy meters, SonoMeter 30, 80 mm, qp [m³/h]: 40.0, Heating, mains, No (Standard)

187F3895

Energy meter for commercial applications

Product details

Gross weight 13.09 kg
Net weight 11.11 kg
EAN 5702428550246

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 80 mm
Interface module slot 1 No (Standard)
Product group Energy meters
qp [m³/h] 40 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality