Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, mains
Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, mains

187F3873

Energy meter for commercial applications

Product details

Gross weight 13.09 kg
Net weight 11.12 kg
EAN 5702428546348

 

Description Energy meter for commercial applications
Diameter [mm] 65 mm
Product group Energy meters
qp [m³/h] 25 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality