Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, No (Standard)
Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, No (Standard)

187F3890

Energy meter for commercial applications

Product details

Gross weight 10.46 kg
Net weight 9.31 kg
EAN 5702428550192

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 65 mm
Interface module slot 1 No (Standard)
Product group Energy meters
qp [m³/h] 25 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality