Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, M-bus module
Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, M-bus module

187F3891

Energy meter for commercial applications

Product details

Gross weight 11.29 kg
Net weight 9.32 kg
EAN 5702428550208

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 65 mm
Interface module slot 1 M-bus module
Product group Energy meters
qp [m³/h] 25 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality