Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating and cooling, battery 2 x AA-cell, M-bus module
Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating and cooling, battery 2 x AA-cell, M-bus module

187F3880

Energy meter for commercial applications

Product details

Gross weight 4.05 kg
Net weight 3.19 kg
EAN 5702428546522

 

Application Heating and cooling
Description Energy meter for commercial applications
Diameter [mm] 40 mm
Interface module slot 1 M-bus module
Product group Energy meters
qp [m³/h] 10 m³/h
Supply voltage type battery 2 x AA-cell
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality