![Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating, mains, Radio OMS 868.95 MHz Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating, mains, Radio OMS 868.95 MHz](https://assets.danfoss.com/photos/preview/144840/ID251734298800-0101_preview.jpg?w=96&h=96)
Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating, mains, Radio OMS 868.95 MHz
187F3074
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 8.1 kg |
Net weight | 7.4 kg |
EAN | 5702428971836 |
Gross weight | 8.1 kg |
Net weight | 7.4 kg |
EAN | 5702428971836 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % RH |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 11 yr |
Cable insulation material | Halogen free |
Description | Energy meter for commercial applications |
Diameter [mm] | 40 mm |
Display type | LCD |
Flow measuring principle | Ultrasonic |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | Radio OMS 868.95 MHz |
IP protection class | IP 65 |
Log storage duration [Month] | 36 mo |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Product group | Energy meters |
qp [m³/h] | 10 m³/h |
Supply voltage type | mains |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % RH |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 11 yr |
Cable insulation material | Halogen free |
Description | Energy meter for commercial applications |
Diameter [mm] | 40 mm |
Display type | LCD |
Flow measuring principle | Ultrasonic |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | Radio OMS 868.95 MHz |
IP protection class | IP 65 |
Log storage duration [Month] | 36 mo |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Product group | Energy meters |
qp [m³/h] | 10 m³/h |
Supply voltage type | mains |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |