Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating, battery 2 x AA-cell, M-bus module
187F3620
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 3.79 Kg |
Net weight | 3.24 Kg |
Volume | 8.9 Liter |
EAN | 5702428519731 |
Gross weight | 3.79 Kg |
Net weight | 3.24 Kg |
Volume | 8.9 Liter |
EAN | 5702428519731 |
Application | Heating |
China RoHS compliance | Out of scope |
Description | Energy meter for commercial applications |
Diameter [mm] | 40 mm |
EU RoHS compliance | Out of scope |
Interface module slot 1 | M-bus module |
Product group | Energy meters |
qp [m³/h] | 10 m³/h |
REACH Candidate List substances | No |
Supply voltage type | battery 2 x AA-cell |
Type | SonoMeter 30 |
UK RoHS compliance | Out of scope |
Application | Heating |
China RoHS compliance | Out of scope |
Description | Energy meter for commercial applications |
Diameter [mm] | 40 mm |
EU RoHS compliance | Out of scope |
Interface module slot 1 | M-bus module |
Product group | Energy meters |
qp [m³/h] | 10 m³/h |
REACH Candidate List substances | No |
Supply voltage type | battery 2 x AA-cell |
Type | SonoMeter 30 |
UK RoHS compliance | Out of scope |