Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 6.0, Heating, mains, RS485 ModBus
Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 6.0, Heating, mains, RS485 ModBus

187F3936

Energy meter for commercial applications

Product details

Gross weight 3.75 kg
Net weight 3.32 kg
EAN 5702428654296

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 25 mm
Interface module slot 1 RS485 ModBus
Product group Energy meters
qp [m³/h] 6 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality