![Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, battery 2 x AA-cell, M-bus module Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, battery 2 x AA-cell, M-bus module](https://assets.danfoss.com/photos/preview/144840/ID251734298800-0101_preview.jpg?w=96&h=96)
Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, battery 2 x AA-cell, M-bus module
187F3907
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 3.59 kg |
Net weight | 3.2 kg |
EAN | 5702428550369 |
Gross weight | 3.59 kg |
Net weight | 3.2 kg |
EAN | 5702428550369 |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Interface module slot 1 | M-bus module |
Product group | Energy meters |
qp [m³/h] | 3.5 m³/h |
Supply voltage type | battery 2 x AA-cell |
Type | SonoMeter 30 |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Interface module slot 1 | M-bus module |
Product group | Energy meters |
qp [m³/h] | 3.5 m³/h |
Supply voltage type | battery 2 x AA-cell |
Type | SonoMeter 30 |