![Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, Heating, battery 2 x AA-cell, No (Standard) Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, Heating, battery 2 x AA-cell, No (Standard)](https://assets.danfoss.com/photos/preview/144840/ID251734298800-0101_preview.jpg?w=96&h=96)
Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, Heating, battery 2 x AA-cell, No (Standard)
187F3243
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 3.67 kg |
Net weight | 3.67 kg |
EAN | 5702428995498 |
Gross weight | 3.67 kg |
Net weight | 3.67 kg |
EAN | 5702428995498 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % RH |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 11 yr |
Cable length between calculator and flow sensor [m] | 1.2 m |
Connection size | G 1 1/4 A |
Connection types | Thread |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Display type | LCD |
Dynamic range | 1:100 |
Energy unit | kWh |
Flow measuring principle | Ultrasonic |
Installation | Supply |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | No (Standard) |
IP protection class | IP 65 |
Kvs values [m³/h] | 17.5 m³/h |
Length [mm] | 260 mm |
Log storage duration [Month] | 36 mo |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
qi [m³/h] | 0.035 m³/h |
qp [m³/h] | 3.5 m³/h |
qs [m³/h] | 7 m³/h |
Storage temperature [°C] [Max] | 55 °C |
Storage temperature [°C] [Min] | 5 °C |
Supply voltage [V] DC | 3.6 V |
Supply voltage type | battery 2 x AA-cell |
Temperature sensor diameter [mm] | 6 mm |
Temperature sensors cable length [m] | 3 m |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % RH |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 11 yr |
Cable length between calculator and flow sensor [m] | 1.2 m |
Connection size | G 1 1/4 A |
Connection types | Thread |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Display type | LCD |
Dynamic range | 1:100 |
Energy unit | kWh |
Flow measuring principle | Ultrasonic |
Installation | Supply |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | No (Standard) |
IP protection class | IP 65 |
Kvs values [m³/h] | 17.5 m³/h |
Length [mm] | 260 mm |
Log storage duration [Month] | 36 mo |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Media temporary overload temperature [°C] | 150 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
qi [m³/h] | 0.035 m³/h |
qp [m³/h] | 3.5 m³/h |
qs [m³/h] | 7 m³/h |
Storage temperature [°C] [Max] | 55 °C |
Storage temperature [°C] [Min] | 5 °C |
Supply voltage [V] DC | 3.6 V |
Supply voltage type | battery 2 x AA-cell |
Temperature sensor diameter [mm] | 6 mm |
Temperature sensors cable length [m] | 3 m |
Temperature sensors type | Pt 500 |
Type | SonoMeter 30 |