Energy meters, SonoMeter 30, 20 mm, qp [m³/h]: 2.5, Heating, battery 2 x AA-cell, No (Standard)
Energy meters, SonoMeter 30, 20 mm, qp [m³/h]: 2.5, Heating, battery 2 x AA-cell, No (Standard)

187F3654

Energy meter for commercial applications

Product details

Gross weight 1.01 kg
Net weight 0.8 kg
EAN 5702428047203

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 20 mm
Interface module slot 1 No (Standard)
Product group Energy meters
qp [m³/h] 2.5 m³/h
Supply voltage type battery 2 x AA-cell
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality