Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating and cooling, battery 2 x AA-cell, Radio OMS 868.95 MHz

187F3023

This product has been discontinued.
We have a replacement.

Energy meter for commercial applications

Product details

Gross weight 0.7 Kg
Net weight 0.7 Kg
Volume 3.063 Liter
EAN 5702428959865

 

1 Primary battery SUM weight Kg 0.038
1 Primary battery weight Kg 0.019
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating and cooling
Approval authority MID
Approval type Type approved and 1st time verified
Approved meteorological range [°C] [Max] 130 °C
Approved meteorological range [°C] [Min] 5 °C
Battery lifetime [Years] 11 yr
Battery qty 2
Battery type or Name AA Lithium
Cable insulation material Halogen free
China RoHS compliance Out of scope
Connection size G 3/4
Connection types Thread
Description Energy meter for commercial applications
Diameter [mm] 15 mm
Display type LCD
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
Flow measuring principle Ultrasonic
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Integrated communication 2 Pulse inputs/outputs
Interface module slot 1 Radio OMS 868.95 MHz
IP protection class IP65
Label product Yes
Log storage duration [Month] 36 mo
Media Heating system according to VDI 2035
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Media temporary overload temperature [°C] 150 °C
Product group Energy meters
qc [m³/h] 0.006 m³/h
qi [m³/h] 0.015 m³/h
qp [m³/h] 1.5 m³/h
qs [m³/h] 3 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 28811da4-4b68-41cb-9044-7fb3cff15420
SCIP dossier product name Sonometer 30 HE
Supply voltage type battery 2 x AA-cell
Temperature sensors type Pt 500
Type SonoMeter 30
UK RoHS compliance Out of scope
Weight per battery 19 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality