Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating and cooling, RS485 ModBus
Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating and cooling, RS485 ModBus

187F7038

Energy meter for commercial applications

Product details

Gross weight 0.96 kg
Net weight 0.76 kg
EAN 5702424496371

 

Accuracy standard Class 2 to EN1434
Application Heating and cooling
Connection size 3/4"
Description Energy meter for commercial applications
Diameter [mm] 15 mm
Dynamic range 1:100
Energy unit kWh
Flow measuring principle Ultrasonic
Installation Return
Integrated communication 2 Pulse inputs/outputs
Interface module slot 1 RS485 ModBus
Length [mm] 130 mm
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Pressure nominal [bar] 16 bar
Product group Energy meters
qp [m³/h] 1.5 m³/h
qs [m³/h] 3 m³/h
Supply voltage [V] AC 24 V
Temperature sensor diameter [mm] 5.2 mm
Temperature sensors cable length [m] 1.5 m
Temperature sensors type Pt 500
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality