Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating, mains, No (Standard)
Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating, mains, No (Standard)

187F3661

Energy meter for commercial applications

Product details

Gross weight 0.81 kg
Net weight 0.81 kg
EAN 5702428507912

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 15 mm
Interface module slot 1 No (Standard)
Product group Energy meters
qp [m³/h] 1.5 m³/h
Supply voltage [V] AC [Min] 24 V
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality