Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating, battery 2 x AA-cell, No (Standard)
Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 1.5, Heating, battery 2 x AA-cell, No (Standard)

187F3241

Energy meter for commercial applications

Product details

Gross weight 0.98 kg
Net weight 0.98 kg
EAN 5702428995474

 

Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 % RH
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 5 °C
Application Heating
Approval authority MID
Approval type Type approved and 1st time verified
Approved meteorological range [°C] [Max] 130 °C
Approved meteorological range [°C] [Min] 5 °C
Battery lifetime [Years] 11 yr
Cable length between calculator and flow sensor [m] 1.2 m
Connection size G 3/4
Connection types Thread
Description Energy meter for commercial applications
Diameter [mm] 15 mm
Display type LCD
Dynamic range 1:100
Energy unit kWh
Flow measuring principle Ultrasonic
Installation Supply
Integrated communication 2 Pulse inputs/outputs
Interface module slot 1 No (Standard)
IP protection class IP 65
Kvs values [m³/h] 3.63 m³/h
Length [mm] 110 mm
Log storage duration [Month] 36 mo
Media Heating system according to VDI 2035
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Media temporary overload temperature [°C] 150 °C
Pressure nominal [bar] 16 bar
Product group Energy meters
qi [m³/h] 0.015 m³/h
qp [m³/h] 1.5 m³/h
qs [m³/h] 3 m³/h
Storage temperature [°C] [Max] 55 °C
Storage temperature [°C] [Min] 5 °C
Supply voltage [V] DC 3.6 V
Supply voltage type battery 2 x AA-cell
Temperature sensor diameter [mm] 6 mm
Temperature sensors cable length [m] 3 m
Temperature sensors type Pt 500
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality