Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating, mains, No (Standard)
Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating, mains, No (Standard)

187F3901

Energy meter for commercial applications

Product details

Gross weight 13.85 kg
Net weight 11.87 kg
EAN 5702428550307

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 100 mm
Interface module slot 1 No (Standard)
Product group Energy meters
qp [m³/h] 60 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality