Energy meters, For product type: SonoSelect and Safe, DN20, Extension Pipe, L60 with G1A
014U1957
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.29 Kg |
Net weight | 0.29 Kg |
Volume | 0.937 Liter |
EAN | 5702425133749 |
Gross weight | 0.29 Kg |
Net weight | 0.29 Kg |
Volume | 0.937 Liter |
EAN | 5702425133749 |
China RoHS compliance | Yes |
Connection types | Thread |
Description | DN20, Extension Pipe, L60 with G1A |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 46b36ea9-1d4f-44a7-85ab-e132679bff85 |
SCIP dossier product name | DN20, Extension Pipe, L60 with G1A |
Type | Accessories |
Type of accessories | Fittings PN16 95°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Connection types | Thread |
Description | DN20, Extension Pipe, L60 with G1A |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 46b36ea9-1d4f-44a7-85ab-e132679bff85 |
SCIP dossier product name | DN20, Extension Pipe, L60 with G1A |
Type | Accessories |
Type of accessories | Fittings PN16 95°C |
UK RoHS compliance | Yes |