
ECL Tool
187B5000
ECL Tool
ECL Tool
Gross weight | 0 kg |
Net weight | 0 kg |
Gross weight | 0 kg |
Net weight | 0 kg |
Application key compatibility | All |
Data communication interfaces | Ethernet, RS485, USB |
Data communication protocols | Modbus |
Description | ECL Tool |
Graphical User interface | Software application (client) |
Number of controllers [Max] | 1 |
Product group | SCADA solutions |
Supported controllers | ECL Comfort 210, ECL Comfort 310 |
Type | ECL Tool |
User authorization levels | full access |
Application key compatibility | All |
Data communication interfaces | Ethernet, RS485, USB |
Data communication protocols | Modbus |
Description | ECL Tool |
Graphical User interface | Software application (client) |
Number of controllers [Max] | 1 |
Product group | SCADA solutions |
Supported controllers | ECL Comfort 210, ECL Comfort 310 |
Type | ECL Tool |
User authorization levels | full access |