Thermostats, Danfoss Link FT ELKO
Thermostats, Danfoss Link FT ELKO

088L1905

Danfoss Link FT ELKO

Product details

Gross weight 0.2 kg
Net weight 0.19 kg
EAN 5703466174371

 

2-pole switch No
Ambient temperature [°C] [Max] 30 °C
Ambient temperature [°C] [Min] -10 °C
Ball pressure test temperature [°C] 75 °C
Battery backup No
Certification company Intertek Semko
Colour White RAL 9010
Compatible frame system No
Depth [mm] 21 mm
Description Danfoss Link FT ELKO
DIN mounting No
Display (Yes/No) No
Element IP Class 31
Height [mm] 85 mm
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 153 mm
Package height [mm] 82 mm
Package width [mm] 91 mm
Pollution degree 2
Product group Thermostats
Product name Danfoss Link FT
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 15
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor failure monitoring Yes
Sensor type NTC
Standby power consumption [W] [Max] 1 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [Max] 240 V
Supply voltage [V] AC [Min] 220 V
Terminal cable size max [mm²] 2 x 2.5
Transmission [m] [Max] 30 m
Transmission frequency [MHz] 868.42 MHz
Transmission power [mW] [Max] 1 mW
Type Danfoss Link
Warranty [Year] 2
Width [mm] 0 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality