DEVIdry kit 100 Control
DEVIdry kit 100 Control

19911001

DEVIdry kit 100 Control

Product details

Gross weight 1.04 kg
Net weight 1.03 kg
EAN 5703466177921

 

2-pole switch No
Ambient temperature [°C] [Max] 45 °C
Ambient temperature [°C] [Min] 5 °C
Certification company Intertek Semko
Description DEVIdry kit 100 Control
DIN mounting No
Display (Yes/No) Yes
Indicator type LED
Package depth [mm] 280 mm
Package height [mm] 80 mm
Package width [mm] 230 mm
Product group Heating Mats
Product name DEVIdry™ Plug Kit 100
Regulation type Hysteresis
Resistive load max [A] 10
Set accessories Assembly Tool For Devidry
Devidry C100 Control
Devidry CD Circuit Device
Devidry CD Output Cord Female connector
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC [Max] 240 V
Supply voltage [V] AC [Min] 220 V
Temperature limiter [°C] [Max] 35 °C
Temperature limiter [°C] [Min] 5 °C
Type DEVIdry™ Kit
Warranty [Year] 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality