Accessories, DEVItemp™ accessories, Resistance DEVItemp 106-109
Accessories, DEVItemp™ accessories, Resistance DEVItemp 106-109

14602056

Resistance DEVItemp 106-109

Product details

Gross weight 0.03 kg
Net weight 0.03 kg
EAN 5703466201244

 

Certification company CE
Description Resistance DEVItemp 106-109
Package depth [mm] 75 mm
Package height [mm] 25 mm
Package width [mm] 15 mm
Product group Accessories
Type DEVItemp™ accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality