Accessories, DEVItemp™ accessories, Kontaktor A9-30-01 400V/2
Accessories, DEVItemp™ accessories, Kontaktor A9-30-01 400V/2

14054225

Kontaktor A9-30-01 400V/2

Product details

Gross weight 0.36 kg
Net weight 0.36 kg
EAN 5703435022023

 

Certification company CE
Description Kontaktor A9-30-01 400V/2
Package depth [mm] 80 mm
Package height [mm] 80 mm
Package width [mm] 45 mm
Product group Accessories
Product name Contactor B6-30-10, 380V
Supply voltage [V] AC 400 V
Supply voltage [V] AC [Max] 420 V
Supply voltage [V] AC [Min] 380 V
Type DEVItemp™ accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality