EZ217 1700W 230V, 2 fixed panel

95002098

Application: Other heating

Product details

Gross weight 9.5 Kg
Net weight 9.405 Kg
Volume 28.768 Liter
EAN 5703466116678

 

Application Other heating
Approval CE
Certification company CE
Colour Paint White
Depth [mm] 282 mm
Description EZ217 1700W 230V, 2 fixed panel
EEE category 5 small equipment (any external dimension 50 cm)​
Height [mm] 64 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Installation height [mm] [Min] 600 mm
Package depth [mm] 80 mm
Package height [mm] 290 mm
Package width [mm] 1240 mm
Product description Elztrip EZ217
Product group Other Heating Products
Supply voltage [V] AC 230 V
Type Radiant Heater
UNSPSC CODE 40101819

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality