DEVIrail™, Chrome, Supply voltage [V] AC: 230, 60 W

98808157

This product has been discontinued.

Application: Other heating

Product details

Gross weight 2.74 Kg
Net weight 2.72 Kg
Volume 51.941 Liter
EAN 5703464010305

 

Application Other heating
Approval CE
Certification company CE
China RoHS compliance Out of scope
Depth [mm] 685 mm
Description DEVIrail™ H60C Crome 60W 230V
EU RoHS compliance Yes
Heating output [W] 60 W
Height [mm] 555 mm
In scope of WEEE and contain batteries No
Other RoHS documentation EAEU RoHS
Outer sheath colour Chrome
Package depth [mm] 685 mm
Package height [mm] 125 mm
Package width [mm] 555 mm
Product description TOWELRAIL CHROME 60W
Product group Other Heating Products
Supply voltage [V] AC 230 V
Type DEVIrail™
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality