Heating Cables, EChotwatt, 7W/m@45°C, 305.00 m, Supply voltage [V] AC: 230

088L1360

This product has been discontinued.

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water

Product details

Gross weight 0.116 Kg
Net weight 0.116 Kg
Volume 0.156 Liter
EAN 5703466114360

 

Application Domestic hot water
Approval VDE
CE
Approval standard DIN 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.8 mm
Cable length [m] 305 m
Cable on drum Yes
Cable output [W/m@°C] 7W/m@45°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
Certification company VDE
China RoHS compliance Out of scope
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length No
Description EChotwatt 45 Black 305m drum
EU RoHS compliance Yes
EU RoHS exemption clause No
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 100 °C
Operating temperature [°C] [max] 80 °C
Outer sheath TPE
Outer sheath colour Black
Package depth [mm] 380 mm
Package height [mm] 320 mm
Package width [mm] 380 mm
Product group Heating Cables
Product version Drum
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type EChotwatt
UK RoHS compliance Yes
UNSPSC CODE 26121601
UV Protected Yes
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality