Accessories, Connection kits self-limiting cables Danfoss
088L1006
This product has been discontinued.
We have a replacement.
We have a replacement.
3/4"+1" PIPE FITTING
3/4"+1" PIPE FITTING
Gross weight | 0.33 Kg |
Net weight | 0.33 Kg |
Volume | 0.576 Liter |
EAN | 5703466148655 |
Gross weight | 0.33 Kg |
Net weight | 0.33 Kg |
Volume | 0.576 Liter |
EAN | 5703466148655 |
Description | 3/4"+1" PIPE FITTING |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Connection kits self-limiting cables Danfoss |
Warranty type | 2-year product warranty |
Description | 3/4"+1" PIPE FITTING |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Connection kits self-limiting cables Danfoss |
Warranty type | 2-year product warranty |