Thermostats, Danfoss Link RS
Thermostats, Danfoss Link RS

088L1914

Danfoss Link RS

Product details

Gross weight 0.24 kg
Net weight 0.24 kg
EAN 5703466236406

 

2-pole switch No
Ambient temperature [°C] [Max] 40 °C
Ambient temperature [°C] [Min] 0 °C
Ball pressure test temperature [°C] 75 °C
Battery backup No
Battery qty 2
Battery type AA
Certification company Intertek Semko
Colour White RAL 9010
Compatible frame system No
Depth [mm] 21 mm
Description Danfoss Link RS
DIN mounting No
Display (Yes/No) Yes
Element IP Class 21
Height [mm] 81 mm
Indicator type LED
Pollution degree 2
Product group Thermostats
Product name Danfoss Link RS
Sensor type Room
Storage temperature [°C] [Max] 45 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] DC 3 V
Transmission [m] [Max] 30 m
Transmission frequency [MHz] 868.42 MHz
Transmission power [mW] [Max] 1 mW
Type Danfoss Link
Warranty [Year] 2
Width [mm] 66 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality