Accessories, Dry Mount Elements Danfoss

088L0144

ECdry Fillermat 2m², Used for product: ECdry 100; ECdry 55

Product details

Gross weight 3.262 Kg
Net weight 3.23 Kg
Volume 34.02 Liter
EAN 5703466238233

 

Application Floor heating
China RoHS compliance Out of scope
Description ECdry Fillermat 2m²
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Insulation material PP-Foam
Mat length [m] 2 m
Mat width [m] 1 m
Package depth [mm] 1050 mm
Package width [mm] 180 mm
Product description ECdry FM
Product group Accessories
Sound reduction [dB] 17 dB
Thickness [mm] 8 mm
Type Dry Mount Elements Danfoss
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Used for product ECdry 55
ECdry 100
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality