![Heating Cables, DEVIhotwatt™, 9W/m@55°C, 1.00 m, Supply voltage [V] AC: 230 Heating Cables, DEVIhotwatt™, 9W/m@55°C, 1.00 m, Supply voltage [V] AC: 230](https://assets.danfoss.com/photos/preview/141666/ID035239058833-0101_preview.jpg?w=96&h=96)
98300956
Cable type: Self-limiting, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water
Cable type: Self-limiting, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water
Gross weight | 0.11 kg |
Net weight | 0.11 kg |
EAN | 5703466193389 |
Gross weight | 0.11 kg |
Net weight | 0.11 kg |
EAN | 5703466193389 |
Application | Domestic hot water |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 1 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 9W/m@55°C |
Cable screen | Tinned copper braid |
Cable type | Self-limiting |
Cable width [mm] | 11.8 mm |
Certification company | VDE |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Cut to length | Yes |
Description | DEVIhotwatt 55 Cut-to-length |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 100 °C |
Operating temperature [°C] [Max] | 80 °C |
Outer sheath | TPE |
Outer sheath colour | Green |
Product group | Heating Cables |
Product name | DEVIhotwatt™ 55 |
Product version | Cut-to-length |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIhotwatt™ |
UV Protected | No |
Warranty [Year] | 5 |
Application | Domestic hot water |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 1 m |
Cable on drum | Yes |
Cable output [W/m@°C] | 9W/m@55°C |
Cable screen | Tinned copper braid |
Cable type | Self-limiting |
Cable width [mm] | 11.8 mm |
Certification company | VDE |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Cut to length | Yes |
Description | DEVIhotwatt 55 Cut-to-length |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 100 °C |
Operating temperature [°C] [Max] | 80 °C |
Outer sheath | TPE |
Outer sheath colour | Green |
Product group | Heating Cables |
Product name | DEVIhotwatt™ 55 |
Product version | Cut-to-length |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIhotwatt™ |
UV Protected | No |
Warranty [Year] | 5 |