Accessories, Dry Mount Elements
89300031
This product has been discontinued.
DEVIdry FM2, Used for product: DEVIdry™
DEVIdry FM2, Used for product: DEVIdry™
Gross weight | 3.262 Kg |
Net weight | 3.23 Kg |
Volume | 34.02 Liter |
EAN | 5703466179369 |
Gross weight | 3.262 Kg |
Net weight | 3.23 Kg |
Volume | 34.02 Liter |
EAN | 5703466179369 |
Application | Floor heating |
China RoHS compliance | Out of scope |
Description | DEVIdry FM2 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Installation height [mm] [Min] | 8 mm |
Insulation material | PP-Foam |
Mat length [m] | 2 m |
Package depth [mm] | 1050 mm |
Package height [mm] | 180 mm |
Package width [mm] | 180 mm |
Product description | DEVIdry™ FM2 |
Product group | Accessories |
Sound reduction [dB] | 17 dB |
Thickness [mm] | 8 mm |
Type | Dry Mount Elements |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIdry™ |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |
Application | Floor heating |
China RoHS compliance | Out of scope |
Description | DEVIdry FM2 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Installation height [mm] [Min] | 8 mm |
Insulation material | PP-Foam |
Mat length [m] | 2 m |
Package depth [mm] | 1050 mm |
Package height [mm] | 180 mm |
Package width [mm] | 180 mm |
Product description | DEVIdry™ FM2 |
Product group | Accessories |
Sound reduction [dB] | 17 dB |
Thickness [mm] | 8 mm |
Type | Dry Mount Elements |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIdry™ |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |