Accessories, Connection kits self-limiting cables
19805753
Con. kit, cable/box, Selflimiting cables, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Con. kit, cable/box, Selflimiting cables, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Gross weight | 0.09 Kilogram |
Net weight | 0.089 Kilogram |
Volume | 0.782 Liter |
EAN | 5703466003879 |
Gross weight | 0.09 Kilogram |
Net weight | 0.089 Kilogram |
Volume | 0.782 Liter |
EAN | 5703466003879 |
Application |
Pipe / tank frost protection Domestic hot water Roof frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Con. kit, cable/box, Selflimiting cables |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 230 mm |
Product description | Con. kit, cable/box |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |
Application |
Pipe / tank frost protection Domestic hot water Roof frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Con. kit, cable/box, Selflimiting cables |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 230 mm |
Product description | Con. kit, cable/box |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeguard™ (B) DEVIhotwatt™ DEVIpipeguard™ LSZH DEVIiceguard™ (B) DEVIiceguard™ (T) |
Warranty type | 2-year product warranty |