Shows 20 product(s)
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14415
BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416
BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14417
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14415
BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416
BOCK, HGZX7/2110-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14417
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14415
BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416