Butterfly valves, VFY-WA, Electric actuator

065B8457

Product details

Gross weight 32.75 kg
Net weight 28 kg
EAN 5702428553780

 

Label product Yes
Operation type Electric actuator
Product group Butterfly valves
REACH Candidate List substances >0.1% Lead
Type VFY-WA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality