Butterfly valves, VFY-WA, Electric actuator, Wafer
082G7373
VFY-WA PN16 DN200 CI/PA/EPDM 24V
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
VFY-WA PN16 DN200 CI/PA/EPDM 24V
Gross weight | 19 Kg |
Net weight | 16.6 Kg |
Volume | 141.6 Liter |
EAN | 5702428928786 |
Gross weight | 19 Kg |
Net weight | 16.6 Kg |
Volume | 141.6 Liter |
EAN | 5702428928786 |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Heating and cooling |
Approval | CE |
Approval standard | PED 97/23/CE, EN 12266-1, Rate A |
Body material | Cast iron EN GJL 250 (DIN GG25) |
Connection types | Wafer |
Description | VFY-WA PN16 DN200 CI/PA/EPDM 24V |
Diameter [mm] | 200 mm |
Differential pressure range [bar] [Max] | 16 bar |
Flanges material | Cast iron EN GJL 250 (DIN GG25) |
Function | On/off |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 60 mm |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Medium alternative 2 | Drinking water |
Mounting orientation | except cap down |
Number of ports | 2 |
Operation type | Electric actuator |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves |
Rotation angle [°] | 90 ° |
Stem sealing material | Nitrile/Viton/Zinc coated S. + PTFE |
Storage temperature [°C] [Min] | -10 °C |
Type | VFY-WA |
Valve body material | Cast iron EN GJL 250 (DIN GG25) |
Valve disc material | Stainless Steel |
Valve liner material | EPDM |
Valve stem material | Stainless steel AISI 420 |
Valve type | Concentric Design |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Heating and cooling |
Approval | CE |
Approval standard | PED 97/23/CE, EN 12266-1, Rate A |
Body material | Cast iron EN GJL 250 (DIN GG25) |
Connection types | Wafer |
Description | VFY-WA PN16 DN200 CI/PA/EPDM 24V |
Diameter [mm] | 200 mm |
Differential pressure range [bar] [Max] | 16 bar |
Flanges material | Cast iron EN GJL 250 (DIN GG25) |
Function | On/off |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 60 mm |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Medium alternative 2 | Drinking water |
Mounting orientation | except cap down |
Number of ports | 2 |
Operation type | Electric actuator |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves |
Rotation angle [°] | 90 ° |
Stem sealing material | Nitrile/Viton/Zinc coated S. + PTFE |
Storage temperature [°C] [Min] | -10 °C |
Type | VFY-WA |
Valve body material | Cast iron EN GJL 250 (DIN GG25) |
Valve disc material | Stainless Steel |
Valve liner material | EPDM |
Valve stem material | Stainless steel AISI 420 |
Valve type | Concentric Design |