Butterfly valves, VFY-LA
082X3021
This product has been discontinued.
VFY-LA PN25 DN200 SS/SS/SS BE 24V
VFY-LA PN25 DN200 SS/SS/SS BE 24V
Gross weight | 4.053 Kg |
Net weight | 1 Kg |
Volume | 65.067 Liter |
EAN | 5702428941242 |
Gross weight | 4.053 Kg |
Net weight | 1 Kg |
Volume | 65.067 Liter |
EAN | 5702428941242 |
Description | VFY-LA PN25 DN200 SS/SS/SS BE 24V |
In scope of WEEE and contain batteries | No |
Product group | Butterfly valves |
Type | VFY-LA |
Description | VFY-LA PN25 DN200 SS/SS/SS BE 24V |
In scope of WEEE and contain batteries | No |
Product group | Butterfly valves |
Type | VFY-LA |