
Butterfly valves, VFY-LH
Gross weight | 21.9 kg |
Net weight | 18.2 kg |
EAN | 5702428953078 |
Gross weight | 21.9 kg |
Net weight | 18.2 kg |
EAN | 5702428953078 |
Product group | Butterfly valves |
Type | VFY-LH |
Product group | Butterfly valves |
Type | VFY-LH |