VFY-Liner, EPDM
065B7588
This product has been discontinued.
VFY-Liner DN200 EPDM
VFY-Liner DN200 EPDM
Gross weight | 0.73 Kg |
Net weight | 0.73 Kg |
Volume | 3.978 Liter |
EAN | 5710104064024 |
Gross weight | 0.73 Kg |
Net weight | 0.73 Kg |
Volume | 3.978 Liter |
EAN | 5710104064024 |
Description | VFY-Liner DN200 EPDM |
Diameter [mm] | 200 mm |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
REACH Candidate List substances | No |
Type | VFY-Liner |
Valve liner material | EPDM |
Valve type | Spare Liner |
Description | VFY-Liner DN200 EPDM |
Diameter [mm] | 200 mm |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
REACH Candidate List substances | No |
Type | VFY-Liner |
Valve liner material | EPDM |
Valve type | Spare Liner |