
VFY-Disc, Stainless Steel
065B7565
VFY-Disc PN16 DN25 SS
VFY-Disc PN16 DN25 SS
Gross weight | 0.06 kg |
Net weight | 0.06 kg |
EAN | 5710104063829 |
Gross weight | 0.06 kg |
Net weight | 0.06 kg |
EAN | 5710104063829 |
Description | VFY-Disc PN16 DN25 SS |
Diameter [mm] | 25 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
Type | VFY-Disc |
Valve disc material | Stainless Steel |
Valve type | Spare Disc |
Description | VFY-Disc PN16 DN25 SS |
Diameter [mm] | 25 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
Type | VFY-Disc |
Valve disc material | Stainless Steel |
Valve type | Spare Disc |