
VFY-Disc, Polyamid
065B7563
VFY-Disc PN16 DN300 PA
VFY-Disc PN16 DN300 PA
Gross weight | 8.3 kg |
Net weight | 8.3 kg |
EAN | 5710104063805 |
Gross weight | 8.3 kg |
Net weight | 8.3 kg |
EAN | 5710104063805 |
Description | VFY-Disc PN16 DN300 PA |
Diameter [mm] | 300 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
Type | VFY-Disc |
Valve disc material | Polyamid |
Valve type | Spare Disc |
Description | VFY-Disc PN16 DN300 PA |
Diameter [mm] | 300 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
Type | VFY-Disc |
Valve disc material | Polyamid |
Valve type | Spare Disc |