
VFY-Disc, Polyamid
065B7557
VFY-Disc PN16 DN80 PA
VFY-Disc PN16 DN80 PA
Gross weight | 0.28 kg |
Net weight | 0.28 kg |
EAN | 5710104063744 |
Gross weight | 0.28 kg |
Net weight | 0.28 kg |
EAN | 5710104063744 |
Description | VFY-Disc PN16 DN80 PA |
Diameter [mm] | 80 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
Type | VFY-Disc |
Valve disc material | Polyamid |
Valve type | Spare Disc |
Description | VFY-Disc PN16 DN80 PA |
Diameter [mm] | 80 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
Type | VFY-Disc |
Valve disc material | Polyamid |
Valve type | Spare Disc |