Product details

Gross weight 0.2 kg
Net weight 0.2 kg
EAN 5710104066028

 

Description VFY-Disc PN16 DN65 PA
Diameter [mm] 65 mm
Pressure nominal [bar] 16 bar
Product group Butterfly valves accessories
Type VFY-Disc
Valve disc material Polyamid
Valve type Spare Disc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality