Water nozzles, 1.81 L/h, 80 °, Hollow
030B8573
This product has been discontinued.
0.50GAL 80H DI - LE
0.50GAL 80H DI - LE
Gross weight | 0.032 Kg |
Net weight | 0.032 Kg |
Volume | 0.026 Liter |
EAN | 5702424233020 |
Gross weight | 0.032 Kg |
Net weight | 0.032 Kg |
Volume | 0.026 Liter |
EAN | 5702424233020 |
Capacity [l/h] | 1.81 L/h |
Capacity [USgal/h] | 0.5 gal/h |
CE evaluated | Out of scope |
CEN | No |
China RoHS compliance | Out of scope |
Description | 0.50GAL 80H DI - LE |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter grade [µm] | 30 |
Filter type | Sinter |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | Yes |
Material type | Brass |
Packing format | Industrial pack |
Product group | Water nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 85abaf68-16aa-45c9-9502-e174461ce6f8 |
SCIP dossier product name | LE OEM Nozzle 0.50 gph 80° H DI - LE Blister |
Shape | Conical |
Spray angle [°] | 80 ° |
Spray pattern | Hollow |
spray pattern marking | H |
Thread | 9/16-24 UNEF |
Type | HX |
UK RoHS compliance | Yes |
Capacity [l/h] | 1.81 L/h |
Capacity [USgal/h] | 0.5 gal/h |
CE evaluated | Out of scope |
CEN | No |
China RoHS compliance | Out of scope |
Description | 0.50GAL 80H DI - LE |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 6(c) |
Filter grade [µm] | 30 |
Filter type | Sinter |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | Yes |
Material type | Brass |
Packing format | Industrial pack |
Product group | Water nozzles |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 85abaf68-16aa-45c9-9502-e174461ce6f8 |
SCIP dossier product name | LE OEM Nozzle 0.50 gph 80° H DI - LE Blister |
Shape | Conical |
Spray angle [°] | 80 ° |
Spray pattern | Hollow |
spray pattern marking | H |
Thread | 9/16-24 UNEF |
Type | HX |
UK RoHS compliance | Yes |