Photo Units, UV, Sensitivity: Normal, Housing: Standard
Photo Units, UV, Sensitivity: Normal, Housing: Standard

057H7053

PHOTO UNIT TYPE UV1 - 180º TURNED

Product details

Gross weight 0.04 kg
Net weight 0.03 kg
EAN 5702425084317

 

Description PHOTO UNIT TYPE UV1 - 180º TURNED
Housing Standard
Housing length [mm] 90 mm
Packing format Multi pack
Product group Photo Units
Quantity per packing format 10 pc
Sensitivity Normal
Type UV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality