Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 500, Housing: Standard
Photo Units, LD, Sensitivity: Normal (black), Cable length [mm]: 500, Housing: Standard

057H7107

PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)

Product details

Gross weight 0.03 kg
Net weight 0.02 kg
EAN 5702425157615

 

Cable length [mm] 500 mm
Description PHOTO UNIT TYPE LD (MULTI PACK 10X5 PCS)
Housing Standard
Housing length [mm] 50 mm
Packing format Multi pack
Product group Photo Units
Quantity per packing format 5 pc
Sensitivity Normal (black)
Type LD

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality