Product details

Gross weight 0.078 Kg
Net weight 0.073 Kg
Volume 0.104 Liter
EAN 5702425061004

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
CE evaluated Yes
China RoHS compliance Out of scope
Coil consumption [W] 9 W
Coil Current DC
Coil voltage [V] 24
Content Coil, nut and washer.
Current type DC
Description COIL 24 V DC.
EU RoHS compliance Out of scope
EU RoHS exemption clause No
Grade of enclosure IP40
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 45 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Supply peak voltage [V] [Max] 26.4 V
Supply peak voltage [V] [Min] 21.6 V
Supply voltage [V] 24 V
Supply voltage [V] [Max] 24 V
Supply voltage [V] [Min] 24 V
Type Accessories for BFP
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality