NO SERVICE VALVE FOR USE W. NC COIL

071N0005

NO SERVICE VALVE FOR USE W. NC COIL

Product details

Gross weight 0.028 Kg
Net weight 0.028 Kg
Volume 0.05 Liter
EAN 5702425061202

 

Actuator type NO
Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
China RoHS compliance Out of scope
Content Valve, nut and washer.
Description NO SERVICE VALVE FOR USE W. NC COIL
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 294a258b-923e-41c7-9a99-ce709b28cee1
SCIP dossier product name Service kit for BFP 51, 52, 52E, 53
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality